SECTIONS IN THIS TOPIC
Optically Isolated Differential Probes
| Model | Type | Interface | Bandwidth (-3 dB) | Input Z Diff |
|---|---|---|---|---|
| PS0004A/6A/7A/8A | Optically Isolated Differential | AutoProbe 1 |
350 MHz (PS0004A) 700 MHz (PS0006A) 1.00 GHz (PS0007A) 1.00 GHz (PS0008A) |
50 Ω |
Active Differential Probes (InfiniiMode)
| Model | Type | Interface | Bandwidth | Attenuation | Input Z Differential | Dynamic Range |
|---|---|---|---|---|---|---|
| N2830/1/2A | InfiniiMode Active Differential InfiniiMax III+ |
AutoProbe 1 | 4 GHz (N2830A) 8 GHz (N2831A) 13 GHz (N2832A) |
5:1 or 10:1 | 1 kΩ (differential mode) | ±1.25V or 2.5Vpp (at 5:1) ±2.5V or 5Vpp (at 10:1) |
| N2750/1/2A | InfiniiMode Active Differential |
AutoProbe 1 | 1.5 GHz (N2750A) 3.5 GHz (N2751A) 6 GHz (N2752A) |
2:1 or 10:1 | 200 kΩ (differential mode), 700 fF |
±1V, 2Vpp (at 2:1) ±5V, 10Vpp (at 10:1) |
Active Differential Probes
| Model | Type | Interface | Input Z | Bandwidth | Attenuation | Dynamic Range |
|---|---|---|---|---|---|---|
| DP0030A/31A/32A/33A | High Voltage |
BNC + USB (DP0030A) (DP0031A/32A/33A) |
5 MΩ || 2 pF (DP0030A/31A) |
100 MHz (DP0030A) (DP0031A/32A/33A) |
(High / Low) 250/25:1 (DP0030A/31A) (DP0032A) (DP0033A) |
Max. Differential Measurement Range (DC + AC peak) ±750 / ±75 V (DP0030A/31A) (DP0032A) (DP0033A) |
| DP0010A/11A/12A/13A | Mid-voltage Active Differential | AutoProbe l |
1.7 MΩ || 0.9 pF (between inputs) 850 kΩ || 1.5 pF (each side to ground) |
DP0010A 250 MHz DP0011A 500 MHz DP0012A 1.0 GHz DP0013A 1.7 GHz |
~ 17:1 (at volts/division <= 2 V/div) ~ 85:1 (at volts/division >2 V/div) |
Max. Differential Measurement Range (DC + AC peak)
|
| N2819A | Active Differential | AutoProbe 1 | 200 kΩ, 1 pF | 800 MHz | 10:1 | ±15V |
| N2818A | Active Differential | AutoProbe 1 | 1 MΩ, 3.5 pF | 200 MHz | 10:1 | ±20V |
| N2790A |
Active Differential Voltage |
AutoProbe 1 | 8 MΩ, 3.5 pF | 100 MHz |
50:1 and 500:1 (selectable via switch on probe) |
600V CAT III 1000V CAT II |
| N2791A | Active Differential High Voltage |
AutoProbe 1 |
4 MΩ, 10 pF (each side to ground) 8 MΩ, 5 pF (between inputs) |
25 MHz | 10:1, 100:1 (switchable) | 1000 Vrms CAT II |
| N2804A | Active Differential High Voltage |
AutoProbe 1 |
2 MΩ ǁ 3 pF (each side to ground) 4 MΩ ǁ 1.5 pF (between inputs) |
300 MHz (without extension leads) 120 MHz (with extension leads) |
100:1 | ±300 V (DC + peak AC) and ±200 Vrms |
| N2805A | Active Differential High Voltage |
AutoProbe 1 |
2 MΩ ǁ 8 pF (each side to ground) 4 MΩ ǁ 4 pF (between inputs) |
200 MHz | 50:1 | ±100V (DC + peak AC) and ±100 Vrms |
| DP0001A | Active Differential High Voltage |
AutoProbe 1 | 10 MΩ || 2pF | 400 MHz |
50:1 100:1 250:1 500:1 |
±200V @50:1 ±400V @100:1 ±1000V @250:1 ±2000V @500:1 (DC+peak AC) |
| 1168/9B | Active Differential (InfiniiMax II) |
AutoProbe 1 | 50 kΩ | 10 GHz (1168B) 12 GHz (1169B) |
3.45:1 | ±1.65V |
| 1130/1/2/4B | Active Differential (InfiniiMax I) |
AutoProbe 1 | 50 kΩ | 1.5 GHz (1130B) 3.5 GHz (1131B) 5 GHz (1132B) 7 GHz (1134B) |
10:1 | ±2.5V |
Single-Ended Active Probes
| Model | Type | Interface | Bandwidth | Attenuation | Input Z | Dynamic Range |
|---|---|---|---|---|---|---|
| N7024A |
Single-Ended Power Rail probe |
AutoProbe 1 | 6 GHz | 1.3:1 | 50 KΩ | ± 0.6 V (± 1.2 Vpp) |
| N7020A |
Single-Ended Power Rail Probe |
AutoProbe 1 | 2 GHz | 1.1:1 |
50 KΩ @DC, 50 Ω @>1MHz |
±850 mV Active Signal Range (about offset voltage) |
| N2797A | Single-Ended Active Extreme Temperature |
AutoProbe 1 | 1.5 GHz | 10:1 | 1 MΩ, 1 pF | -8V to +8V |
| N2796A | Single-Ended Active | AutoProbe1 | 2 GHz | 10:1 | 1 MΩ, 1 pF | ±8V |
| N2795A | Single-Ended Active | AutoProbe1 | 1 GHz | 10:1 | 1 MΩ, 1 pF | ±8V |
Current Probes
| Model | Type | Interface | Bandwidth | Attenuation | Dynamic Range |
|---|---|---|---|---|---|
| N7026A | Current | AutoProbe 1 | 150 MHz | 1 V/A or 0.2 V/A |
With MXR main/secondary channels DC: 30Adc, Continuous AC: 30Arms, Non-continuous AC: 40Apk (with or without using an external AC power adapter) |
| N2820/1A | Current | AutoProbe 1 | 3 MHz | 0.04V/A or 0.6V/A and 6V/A or 30V/A |
20,000:1, 86 dB (N2820A) 1,000:1, 60 dB (N2821A) |
| 1146B | Current | BNC | 100 kHz | 0.1V/A or 0.01V/A |
maximum 100A dc or peak ac |
| 1147B | Current | AutoProbe 1 | 50 MHz | 0.1V/A | On MXR main channels*
DC: 30Adc, Continuous AC: 30Arms, 42Apeak Non-continuous AC: 50 Apk On MXR secondary channels** DC: 15Adc,
|
| N2780B | Current | BNC | 2 MHz | 0.01V/A | max of: peak: 700A or continuous: 500Arms |
| N2781B | Current | BNC | 10 MHz | 0.01V/A | max of: peak: 300A or continuous: 150Arms |
| N2782B | Current | BNC | 50 MHz | 0.1V/A | max of: peak: 50A or continuous: 30Arms |
| N2783B | Current | BNC | 100 MHz | 0.1V/A | max of: peak: 50A or continuous: 30Arms |
| N2893A | Current | AutoProbe 1 | 100 MHz | 0.1V/A | On MXR main channels*
DC: 30Adc, Continuous AC: 30Arms, 42Apeak Non-continuous AC: 50 Apk On MXR secondary channels** DC: 15Adc,
|
| N7040A/1A/2A | Current | BNC |
LF (-3dB) Bandwidth N7040A: 3.0 Hz N7041A: 12 Hz N7042A: 9.2 Hz HF (-3dB) Bandwidth N7040A: 23 MHz N7041A: 30 MHz N7042A: 30 MHz |
N7040A : 0.002 V/A (500:1) N7041A : 0.01 V/A (100:1) N7042A : 0.02 V/A (50:1) |
Peak Current N7040A: 3000 A N7041A: 600 A N7042A: 300 A Absolute Maximum di/dt Ratings N7040A: 100kA/μs (peak) / 1.2kA/μs (rms) N7041A; 100kA/μs (peak) / 1.2kA/μs (rms) N7042A: 70kA/μs (peak) / 1.2kA/μs (rms) |
*: Main channels represent channel 1 to 4 for MXR four / eight-channel models.
**: Secondary channels represent channel 5 to 8 for MXR eight-channel models.
General Purpose Passive Probes
| Model | Type | Interface | Bandwidth | Attenuation | Input Z | Dynamic Range |
|---|---|---|---|---|---|---|
| N2876A | Passive Resistive Divider |
BNC | 1.5 GHz | 100:1 | 5 kΩ, 2.6 pF | 21 V CAT I |
| N2875A | Passive | BNC | 500 MHz | 20:1 | 20 MΩ, 5.6 pF | 400V CAT I 300V CAT II |
| N2874A | Passive Resistive Divider |
BNC | 1.5 GHz | 10:1 | 500Ω, 2 pF | 8.5 CAT I |
| N2873A | Passive | BNC | 500 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2872A | Passive | BNC | 350 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2871A | Passive | BNC | 200 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2870A | Passive | BNC | 35 MHz | 1:1 | 1 MΩ, 39 pF | 55V CAT II |
| 10073D | Passive | BNC | 500 MHz | 10:1 | 2.2 MΩ, ≈12 pF |
500 Vpk (mains isolated) 400 Vpk CAT II (post receptacle mains) |
| 10070D | Passive | BNC | 20 MHz | 1:1 | 1 MΩ, ≈70 pF |
300 Vpk (mains isolated) 150 Vpk CAT II (post receptacle mains) |
|
(Extreme Temperature) |
Passive | BNC |
70 MHz (with retractable hook tip) 400 MHz (with short spring ground tip) |
10:1 | 10 MΩ, ≈15.5 pF |
1000 V CAT II (post receptacle mains) 600 V CAT III |
| PP0001A/2A/3A | Hi-Z+ Passive | BNC
Use with with PP0004A adapter |
1 GHz (PP0001A) 800 MHz (PP0002A) 1 GHz (PP0003A) |
NA |
10 MΩ || 4.0 pF 40 MΩ || 2.0 pF (PP0002A) 10 MΩ || 4.0 pF (PP0003A) |
300 Vrms mains isolated (PP0001A) 1200 Vrms mains isolated (PP0002A) 30 Vrms mains isolated (PP0003A) |
High Voltage Passive Probes
| Model | Type | Interface | Bandwidth | Attenuation | Input Z | Dynamic Range |
|---|---|---|---|---|---|---|
| 10076C | High Voltage Passive |
BNC | 500 MHz | 100:1 | 66.7 MΩ, ≈3 pF |
3700 Vpk (2650 Vrms) (mains isolated) 2650 Vdc (mains isolated) 1000 Vpk (dc + ac peak) |